Bill of Materials View BOM
Bonding Lugs - 216 Series
UL Logo Listed 96
Bonding Lugs - 216 Series

Part No.
Material
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
216
ETPB*
10
1-3/4
Add to BOM ◆
A216
Aluminum
10
1-1/2
◆ BOM = Bill of Materials
• 2-7/8" long cast lug for use with bonding conductors size #6 AWG through #4 AWG.
• 1" x 1" tang features a 5/16" mounting hole.
• Two stainless steel bolts provide a secure connection.
• Lug has 1-1/2" of surface contact to conductor.
• Recommended installation tool - 7/16" socket wrench, end wrench or nut driver.
*ETPB - Electro Tin Plated Bronze

• A connector fitting shall be constructed so that a minimum of 1-1/2 inches (38 mm) of each conductor
can be secured within the connector.*
• The fitting shall be provided with at least two 1/8 inch (3.2 mm) high projections on an interior surface
that embed in the conductor when the connector is compressed around the conductor.*
*UL 96 Standard for Lightning Protection Components Sections 10.3 & 10.4