Bill of Materials View BOM
CPC & APC Pipe Clamps - 1.5/2 - 5/6
UL Logo Listed 96UL Logo Listed 467
CPC & APC Pipe Clamps - 1.5/2 - 5/6

Part No. Material Nominal Pipe
Size Range
Pipe Outside
Diameter
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPC1.5/2 ETPB* 1.5" - 2" 1" - 2.4" 5 3-3/4
Add to BOM ◆ APC1.5/2 Aluminum 1.5" - 2" 1" - 2.4" 5 2
Add to BOM ◆ CPC2.5/3 ETPB* 2.5" - 3" 2.25" - 3.5" 5 5
Add to BOM ◆ APC2.5/3 Aluminum 2.5" - 3" 2.25" - 3.5" 5 2-1/2
Add to BOM ◆ CPC3.5/4 ETPB* 3.5" - 4" 3.2" - 4.5" 5 6-1/4
Add to BOM ◆ APC3.5/4 Aluminum 3.5" - 4" 3.2" - 4.5" 5 3
Add to BOM ◆ CPC5/6 ETPB* 5" - 6" 4.75" - 6.63" 5 8-3/4
Add to BOM ◆ APC5/6 Aluminum 5" - 6" 4.75" - 6.63" 5 5
◆ BOM = Bill of Materials
*ETPB - Electro Tin Plated Bronze
• Suitable for direct burial, except Aluminum.
• Feature “quick connect”, bi-directional design.
• Pressed stud design ensures a flush mounting surface.




Installation Instructions File Type Date
CPC & APC Pipe Clamps - 1.5/2 - 5/6 PDF Image 4-6-15









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
CPC & APC Pipe Clamps - 1.5/2 - 5/6
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700