Bill of Materials View BOM
CPC & APC Pipe Clamps - Pipe Range 1/1.25
UL Logo Listed 96UL Logo Listed 467
CPC & APC Pipe Clamps - Pipe Range 1/1.25

Part No. Material Nominal Pipe
Size Range
Pipe Outside
Diameter
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPC1/1.25 ETPB* 1"- 1.25" .75" - 1.7" 5 3
Add to BOM ◆ APC1/1.25 Aluminum 1" - 1.25" .75" - 1.7" 5 2
◆ BOM = Bill of Materials
*ETPB - Electro Tin Plated Bronze
• Suitable for direct burial, except Aluminum.
• Feature “quick connect”, bi-directional design.
• Pressed stud design ensures a flush mounting surface.




Installation Instructions File Type Date
CPC & APC Pipe Clamps - Pipe Range 1/1.25 PDF Image 4-6-15









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
CPC & APC Pipe Clamps - Pipe Range 1/1.25
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700