Bill of Materials View BOM
CPC Pipe Clamps - Pipe Range .5/.75
UL Logo Listed 96UL Logo Listed 467
CPC Pipe Clamps - Pipe Range .5/.75

Part No. Material Nominal Pipe
Size Range
Pipe Outside
Diameter
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPC.5/.75 ETPB* .5" - .75" .375" - 1" 5 2-1/2
◆ BOM = Bill of Materials
• Suitable for direct burial.
*ETPB - Electro Tin Plated Bronze




Installation Instructions File Type Date
CPC Pipe Clamps - Pipe Range .5/.75 PDF Image 4-6-15









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
CPC Pipe Clamps - Pipe Range .5/.75
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700