Bill of Materials View BOM
Bi-Metal 6" Long 4 Bolt
UL Logo Listed 96
Bi-Metal 6

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 211XL Bi-Metal II 10 7
◆ BOM = Bill of Materials
• 6" long, four bolt bi-metal connector provides a non-electrolytic
connection between copper and aluminum conductors.
• Accepts all main size lightning conductors up to 3/4" diameter.
• Four 5/16" x 1/2" hex head stainless steel cap screws assure a positive
electrical connection.
• Manufactured from high conductivity brass and aluminum alloys.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.

• Aluminum materials shall not be used within 460 mm (18 in.) of the point where the lightning protection
system conductor comes into contact with the earth. Fittings used for the connection of aluminum down
conductors to copper or copper-clad grounding equipment shall be of the bimetallic type. Bimetallic
connectors shall be installed not less than 460 mm (18 in.) above earth level.*
*NFPA 780 Use of Aluminum Sections 4.5.2, &

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bi-Metal 6" Long 4 Bolt
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030