Bill of Materials View BOM
Roof Flashings
Roof Flashings

Part No.
Material
Approx. Each
Wt. (lbs.)
Add to BOM ◆
228G
Galvanized Steel
1-1/4
Add to BOM ◆
228C
Copper
1-1/4
◆ BOM = Bill of Materials
• Galvanized steel roof flashing designed for use with the 225 or 226 thru-roof assemblies or 155, 156 or 162 concealed air terminal assemblies when penetrating flat built-up roofs. (Please see Related Products)
• Flashing is fabricated from 22 gauge galvanized steel and is 10" x 10" with a 7/8" riser tube 4" long.

• Other lengths available on special order. Please contact factory for more information.










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Roof Flashings
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700