Bill of Materials View BOM
Pitch Pockets
Pitch Pockets

Part No.
Material
Approx. Each
Wt. (lbs.)
Add to BOM ◆
227G
Galvanized Steel
1-3/4
Add to BOM ◆
227C
Copper
1-3/4
◆ BOM = Bill of Materials
• Galvanized steel pitch pocket used on built-up roofs.
• 10" x 10" 22 gauge flashing has a 4" square pitch reservoir 4" high.
• Pitch pocket may be used with the 230 series thru-roof assemblies or with conduits up to 4" in diameter.

• Other lengths available on special order. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pitch Pockets
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700