Bill of Materials View BOM
Base Plates / Cable Connectors
UL Logo Listed 96
Base Plates / Cable Connectors

Part No.
Material
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
246
Copper
10
8-1/2
Add to BOM ◆
A246
Aluminum
10
3-1/4
Add to BOM ◆
246T
ETPB*
10
8-1/2
◆ BOM = Bill of Materials
• Combination base plate and cable connector engineered
to provide easy, secure mounting to any roof deck.
• Dual cable connector accommodates two main size
conductors up to 9/16" diameter.
• Three mounting holes assure secure mounting.
*ETPB = Electro Tin Plated Bronze






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Base Plates / Cable Connectors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700