Bill of Materials View BOM
Base Plates
UL Logo Listed 96
Base Plates

Part No.
Material
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
245
Copper
10
3-1/2
Add to BOM ◆
A245
Aluminum
10
1-1/4
Add to BOM ◆
245T
ETPB*
10
3-1/2
◆ BOM = Bill of Materials
• Heavy duty base plate designed for use with standard 2" schedule 40 PVC pipe.
• Three mounting holes permit secure mounting to roof decks.
• May be used on top of or below concrete or metal roof decks.
• Center hub is threaded for 1/2" x 13 standard riser bar.
• Recessed ring is provided to seat PVC pipe and to assure a rigid assembly.
• 1/4" mounting holes.
*ETPB = Electro Tin Plated Bronze