Bill of Materials View BOM
Cap & Cable Connectors
UL Logo Listed 96
Cap & Cable Connectors

Part No.
Material
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
244
Copper
5
4
Add to BOM ◆
A244
Aluminum
5
1-1/2
Add to BOM ◆
244T
ETPB*
5
4
◆ BOM = Bill of Materials
• Special fitting designed to fit standard 2" schedule 40 PVC pipe.
• Assures a watertight joint when appropriate sealant is used.
• Rugged cable clamp accepts up to two Class II conductors.
• Center hub has 1/2" x 13 thread to fit standard 1/2" riser bars.
*ETPB = Electro Tin Plated Bronze