Bill of Materials View BOM
Threaded Riser Bar
Threaded Riser Bar

Part No. Material "A" "B" Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 240-6 Copper 3/8" 6" 10 1-3/4
Add to BOM ◆ 240-12 Copper 3/8" 12" 10 3-1/4
Add to BOM ◆ 240-24 Copper 3/8" 24" 10 6-1/2
Add to BOM ◆ 241-6 Copper 1/2" 6" 10 3-1/4
Add to BOM ◆ 241S6 Stainless Steel 1/2" 6" 10 2-3/4
Add to BOM ◆ 241-12 Copper 1/2" 12" 10 6-1/2
Add to BOM ◆ 241S12 Stainless Steel 1/2" 12" 10 5-3/4
Add to BOM ◆ 241-24 Copper 1/2" 24" 10 13
Add to BOM ◆ 241S24 Stainless Steel 1/2" 24" 10 11-1/2
◆ BOM = Bill of Materials
• High quality threaded riser bar can be furnished in any length up to 6 feet.
• Other lengths available. Please contact factory for more information.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Threaded Riser Bar
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700