Bill of Materials View BOM
Vertical Base Connectors
UL Logo Listed 96
Vertical Base Connectors

Part No. Description Riser Length Approx. Wt. Each (lbs.) Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 230V-12 Copper roof conductor to copper downlead
cable with vertical base connector.
12" 2-1/2 10 25
Add to BOM ◆ 230V-18 Copper roof conductor to copper downlead
cable with vertical base connector.
18" 3-1/4 10 32-1/2
Add to BOM ◆ 230V-24 Copper roof conductor to copper downlead
cable with vertical base connector.
24" 3-1/2 10 35
Add to BOM ◆ 230VBM-12 Aluminum roof conductor to copper downlead
cable with vertical base connector.
12" 1-1/2 10 15
Add to BOM ◆ 230VBM-18 Aluminum roof conductor to copper downlead
cable with vertical base connector.
18" 2-1/4 10 22-1/2
Add to BOM ◆ 230VBM-24 Aluminum roof conductor to copper downlead
cable with vertical base connector.
24" 2-1/2 10 25
◆ BOM = Bill of Materials

• No. 230 series thru-roof assemblies offer superior strength and are compatible with a wide range
of roofing systems.
• Assemblies feature a 2-3/8" O.D. PVC tubing support.
• The support not only provides additional strength to protect against breakage, but also presents a smooth,
rigid surface for the installation of various types of membrane boot flashings.
• Assemblies are available in various standard lengths with vertical connector (V) or horizontal base connector
(H) for copper down conductors.
• Dual cable connector accommodates two main size conductors up to 9/16" diameter.
• Also available in aluminum and other lengths are available on special order. Please contact factory for more
information.



Installation Instructions File Type Date
Vertical Base Connectors PDF Image 4-6-15






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Vertical Base Connectors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700