Bill of Materials View BOM
Concealed Ridge Saddle Assemblies
UL Logo Listed 96
Concealed Ridge Saddle Assemblies

Part No. Material Riser Bar Length Riser Bar Diameter Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 162-6 Copper 6" 1/2" 10 12-1/2
Add to BOM ◆ A162-6 Aluminum 6" 1/2" 10 8-1/2
Add to BOM ◆ 162-12 Copper 12" 1/2" 10 15
Add to BOM ◆ A162-12 Aluminum 12" 1/2" 10 11-1/2
Add to BOM ◆ 162-18 Copper 18" 1/2" 10 18
Add to BOM ◆ A162-18 Aluminum 18" 1/2" 10 14-1/4
◆ BOM = Bill of Materials
• 2" x 12" concealed base assembly designed for use on pitched roof decks in the insulation space.
• Permits concealment of roof conductors where they otherwise may not be concealed because the under side of the deck is exposed.
• Accepts all Class I & Class II conductors.
• Furnished with a stainless steel washer and jam nut, as well as a neoprene washer for a complete watertight installation.

• Air terminal adapters needed for these type of bases. (Please see Related Products)
• For other available riser bar lengths, please contact factory for more information.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Concealed Ridge Saddle Assemblies
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030