Bill of Materials View BOM
Pipe Railing Bases - Nominal Pipe Size Range - 1.25"- 3"
UL Logo Listed 96
Pipe Railing Bases - Nominal Pipe Size Range - 1.25

Part No. Material Nominal Pipe
Size Range
Outside Diameter
Pipe Size Range
Air Terminal Diameter Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPRB1.5/2AT38 ETPB* 1.25" - 2" 1.315" - 2.4" 3/8" 5 5
Add to BOM ◆ CPRB1.5/2AT12 ETPB* 1.25" - 2" 1.315" - 2.4" 1/2" 5 5
Add to BOM ◆ CPRB1.5/2AT58 ETPB* 1.25" - 2" 1.315" - 2.4" 5/8" 5 5
Add to BOM ◆ APRB1.5/2AT12 Aluminum 1.25" - 2" 1.315" - 2.4" 1/2" 5 2-1/2
Add to BOM ◆ APRB1.5/2AT58 Aluminum 1.25" - 2" 1.315" - 2.4" 5/8" 5 2-1/2
Add to BOM ◆ CPRB2.5/3AT38 ETPB* 2.5" - 3" 2.25" - 3.5" 3/8" 5 7-1/2
Add to BOM ◆ CPRB2.5/3AT12 ETPB* 2.5" - 3" 2.25" - 3.5" 1/2" 5 7-1/2
Add to BOM ◆ CPRB2.5/3AT58 ETPB* 2.5" - 3" 2.25" - 3.5" 5/8" 5 7-1/2
Add to BOM ◆ APRB2.5/3AT12 Aluminum 2.5" - 3" 2.25" - 3.5" 1/2" 5 2-1/2
Add to BOM ◆ APRB2.5/3AT58 Aluminum 2.5" - 3" 2.25" - 3.5" 5/8" 5 3
◆ BOM = Bill of Materials
* Electro Tin Plated Bronze

• Not intended for use on air terminals over 24" aluminum & 12" copper without additional support.
• Swivel adapter design allows for mounting at any angle.
• Fits all main size conductors up to 9/16" diameter.
• Air terminal not included.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pipe Railing Bases - Nominal Pipe Size Range - 1.25"- 3"
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700