Bill of Materials View BOM
Pipe Railing Bases - Nominal Pipe Size Range - .5"- 1"
UL Logo Listed 96
Pipe Railing Bases - Nominal Pipe Size Range - .5

Part No. Material Nominal Pipe
Size Range
Outside Diameter
Pipe Size Range
Air Terminal Diameter Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPRB.5/1AT38 ETPB* .5" - 1" 0.84" - 1.315" 3/8" 5 3-3/4
Add to BOM ◆ CPRB.5/1AT12 ETPB* .5" - 1" 0.84" - 1.315" 1/2" 5 3-3/4
Add to BOM ◆ CPRB.5/1AT58 ETPB* .5" - 1" 0.84" - 1.315" 5/8" 5 3-3/4
Add to BOM ◆ APRB.5/1AT12 Aluminum .5" - 1" 0.84" - 1.315" 1/2" 5 2-1/2
Add to BOM ◆ APRB.5/1AT58 Aluminum .5" - 1" 0.84" - 1.315" 5/8" 5 2-1/2
◆ BOM = Bill of Materials
* Electro Tin Plated Bronze

• Not intended for use on air terminals over 24" aluminum & 12" copper without additional support.
• Swivel adapter design allows for mounting at any angle.
• Fits all main size conductors up to 9/16" diameter.
• Air terminal not included.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pipe Railing Bases - Nominal Pipe Size Range - .5"- 1"
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700