Bill of Materials View BOM
Decorative Finials - 27"
UL Logo Listed 96
Decorative Finials - 27

Part No. Description Material Internal Thread Qty. Approx. Each
Box Wt. (lbs.)
Add to BOM ◆ BF27I1/2 Finial Copper 1/2" EA 21
Add to BOM ◆ BF27BASE Base Copper 1/2" EA 19
◆ BOM = Bill of Materials
• 27" decorative finial with 1/2" diameter internal thread.
• Meets UL requirements.
• Base sold separately. (Please see Related Products)

Decorative finial enhances building aesthetics while being part of a functional lightning protection system.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Decorative Finials - 27"
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030