Bill of Materials View BOM
Decorative Finials - 16"
UL Logo Listed 96
Decorative Finials - 16

Part No.
Material
Qty.
Approx. Each
Wt. (lbs.)
Add to BOM ◆
BF16I1/2
Copper
EA
3
Add to BOM ◆
ALF16I1/2
Aluminum
EA
1
◆ BOM = Bill of Materials
• 16" decorative finial with 1/2" diameter internal thread.
• Meets UL requirements.

Decorative finial enhances building aesthetics while being part of a functional lightning protection system.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Decorative Finials - 16"
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700