Bill of Materials View BOM
Air Terminal Adapters - Swivel - CUSM & ALSM Series
UL Logo Listed 96
Air Terminal Adapters - Swivel - CUSM & ALSM Series

Part No. Material Internal Threaded Top
A
Internal Threaded Top
B
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ CUS12M Copper 1/2" 1/2" 10 5
Add to BOM ◆ CUS12MT Tin Plated 1/2" 1/2" 10 5
Add to BOM ◆ CUS38M Copper 3/8" 3/8" 10 5
Add to BOM ◆ CUS38MT Tin Plated 3/8" 3/8" 10 5
Add to BOM ◆ CUS58M Copper 5/8" 5/8" 10 2
Add to BOM ◆ CUS58MT Tin Plated 5/8" 5/8" 10 2
Add to BOM ◆ ALS12M Aluminum 1/2" 1/2" 10 2
Add to BOM ◆ ALS58M Aluminum 5/8" 5/8" 10 2
◆ BOM = Bill of Materials
• Not intended to use on air terminals over 24" aluminum & 12" copper without additional support.
• Male thread configuration designed to fit internally threaded air terminal bases.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Adapters - Swivel - CUSM & ALSM Series
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700