Bill of Materials View BOM
Air Terminal Adapters - Swivel
UL Logo Listed 96
Air Terminal Adapters - Swivel

Part No. Material Thread Diameter
A
Thread Diameter
B
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 133 Copper 3/8" 3/8" 10 4-1/4
Add to BOM ◆ 133N Nickel Plated 3/8" 3/8" 10 4-1/4
Add to BOM ◆ 133T Tin Plated 3/8" 3/8" 10 4-1/4
Add to BOM ◆ 134 Copper 3/8" 1/2" 10 4
Add to BOM ◆ 134N Nickel Plated 3/8" 1/2" 10 4
Add to BOM ◆ 134T Tin Plated 3/8" 1/2" 10 4
Add to BOM ◆ 135 Copper 3/8" 5/8" 10 3-1/2
Add to BOM ◆ 135N Nickel Plated 3/8" 5/8" 10 3-1/2
Add to BOM ◆ 135T Tin Plated 3/8" 5/8" 10 3-1/2
Add to BOM ◆ 136 Copper 1/2" 1/2" 10 3-3/4
Add to BOM ◆ 136N Nickel Plated 1/2" 1/2" 10 3-3/4
Add to BOM ◆ 136T Tin Plated 1/2" 1/2" 10 3-3/4
Add to BOM ◆ A136 Aluminum 1/2" 1/2" 10 1-1/2
Add to BOM ◆ 137 Copper 1/2" 5/8" 10 3-1/2
Add to BOM ◆ 137N Nickel Plated 1/2" 5/8" 10 3-1/2
Add to BOM ◆ 137T Tin Plated 1/2" 5/8" 10 3-1/2
Add to BOM ◆ A137 Aluminum 1/2" 5/8" 10 1-1/2
Add to BOM ◆ 138 Copper 5/8" 5/8" 10 3-1/2
Add to BOM ◆ 138N Nickel Plated 5/8" 5/8" 10 3-1/2
Add to BOM ◆ 138T Tin Plated 5/8" 5/8" 10 3-1/2
Add to BOM ◆ A138 Aluminum 5/8" 5/8" 10 3-1/2
Add to BOM ◆ 139 Copper 5/8" 1/2" 10 3-1/2
Add to BOM ◆ A139 Aluminum 5/8" 1/2" 10 3-1/2
◆ BOM = Bill of Materials
• Used to plumb air terminals to vertical where the bases are mounted on
sloping surfaces.
• Stainless steel screws allow the adapter to be locked in any position.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Adapters - Swivel
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700