Bill of Materials View BOM
Air Terminal Adapters - Flexible Female Threads
UL Logo Listed 96
Air Terminal Adapters - Flexible Female Threads

Part No. Material Thread Diameter
A
Thread Diameter
B
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 126 Copper 1/2" 5/8" 10 6-1/4
Add to BOM ◆ A126 Aluminum 1/2" 5/8" 10 4
Add to BOM ◆ 127 Copper 1/2" 1/2" 10 6-1/4
Add to BOM ◆ A127 Aluminum 1/2" 1/2" 10 4
Add to BOM ◆ 128 Copper 5/8" 5/8" 10 6-1/4
Add to BOM ◆ A128 Aluminum 5/8" 5/8" 10 4
◆ BOM = Bill of Materials

• Not intended for use on air terminals over 18".
• Flexible air terminal adapters are used with air terminals located underneath
window washing or other mobile equipment.
• Includes stainless steel spring and safety chain.
• Overall length of Male thread adapter is 4-3/4".
• Overall length of Female thread adapter is 4-1/4".
• Can be used in conjunction with safety tipped air terminals.
• Other sizes available. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Adapters - Flexible Female Threads
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700