Bill of Materials View BOM
Air Terminal Adapters - Standard
UL Logo Listed 96
Air Terminal Adapters - Standard

Part No. Material Thread Diameter
A
Thread Diameter
B
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 120 Copper 3/8" 5/8" 40 4
Add to BOM ◆ 120N Nickel Plated 3/8" 5/8" 40 4
Add to BOM ◆ 120T Tin Plated 3/8" 5/8" 40 4
Add to BOM ◆ 121 Copper 1/2" 5/8" 40 4
Add to BOM ◆ 121N Nickel Plated 1/2" 5/8" 40 4
Add to BOM ◆ 121T Tin Plated 1/2" 5/8" 40 4
Add to BOM ◆ A121 Aluminum 1/2" 5/8" 40 1-1/2
Add to BOM ◆ 122 Copper 5/8" 5/8" 40 4
Add to BOM ◆ 122N Nickel Plated 5/8" 5/8" 40 4
Add to BOM ◆ 122T Tin Plated 5/8" 5/8" 40 4
Add to BOM ◆ 122-5/8F1/2F Copper 5/8" 1/2" 40 4
Add to BOM ◆ A122 Aluminum 5/8" 5/8" 40 1-1/2
Add to BOM ◆ A122-5/8F1/2F Aluminum 5/8" 1/2" 40 1-1/2
Add to BOM ◆ 123 Copper 3/8" 3/8" 40 5
Add to BOM ◆ 123N Nickel Plated 3/8" 3/8" 40 5
Add to BOM ◆ 123T Tin Plated 3/8" 3/8" 40 5
Add to BOM ◆ 124 Copper 3/8" 1/2" 40 4-1/4
Add to BOM ◆ 124N Nickel Plated 3/8" 1/2" 40 4-1/4
Add to BOM ◆ 124T Tin Plated 3/8" 1/2" 40 4-1/4
Add to BOM ◆ 125 Copper 1/2" 1/2" 40 4-1/4
Add to BOM ◆ 125N Nickel Plated 1/2" 1/2" 40 4-1/4
Add to BOM ◆ 125T Tin Plated 1/2" 1/2" 40 4-1/4
Add to BOM ◆ A125 Aluminum 1/2" 1/2" 40 1-1/2
◆ BOM = Bill of Materials
• Used to engage standard air terminal threads with different thread sizes
found in various air terminal base assemblies. All threads are UNC.
• Other sizes available. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Adapters - Standard
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700