Bill of Materials View BOM
Flint Igniters
Flint Igniters

Part No.
Description
Qty.
Approx. Ea. Wt. (lbs.)
Add to BOM ◆
FLTIG
Flint Igniter
EA
1/4
◆ BOM = Bill of Materials
• When making a connection, Flint Igniters are used to ignite the starting material.
• Flint Igniters included with MH1 and MH2 handle clamps.
• Replacement Flints are also available.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Flint Igniters
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700