Bill of Materials View BOM
Air Terminal Mast Mounting Assembly
Air Terminal Mast Mounting Assembly

Part No.
Box Qty.
Approx. Wt. Ea. (lbs.)
Add to BOM ◆
SSATMSC2
EA
1-1/2
◆ BOM = Bill of Materials
• Mounts CUFATM assembly to vertical pole or tower platform.
• Mounts 2" mast to 2" pipe.
• Manufactured from stainless steel.
• Includes 3/8" stainless steel hardware.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Mast Mounting Assembly
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700