Bill of Materials View BOM
Closed Circuit TV Copper Clad Air Terminal
Closed Circuit TV Copper Clad Air Terminal

Part No. Diameter Length Class Approx. Each
Wt. (lbs.)
Add to BOM ◆ CCTVCCAT5/8 5/8" 5'-4" II 7
◆ BOM = Bill of Materials
• For protecting security cameras mounted on poles.
• Manufactured from 5/8" x 8' copper clad ground rod.
• Other sizes available. Please contact factory for more information.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Closed Circuit TV Copper Clad Air Terminal
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700