Bill of Materials View BOM
Lightning Rod Clamps
Lightning Rod Clamps

Part No.
"A"
Approx. Each
Wt. (lbs.)
Add to BOM ◆
LRCSS3/16X8
8"
2-1/2
Add to BOM ◆
LRCSS3/16X12
12"
3-1/2
◆ BOM = Bill of Materials
• Manufactured from 3/16" x 2" 304 stainless steel.
• Includes 3/8-16 stainless steel hardware.
• Can be mounted using stainless banding systems such as
BAND-IT® by others or by welding.
• Other sizes available. Please contact factory for
more information.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Lightning Rod Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700