Bill of Materials View BOM
Air Terminals with Safety Cable and Safety Tip
UL Logo Listed 96
Air Terminals with Safety Cable and Safety Tip

Part No. Diameter Length Class Copper/ Aluminum Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 1212ASTAT-WSC36 1/2" 12" I Aluminum 1/4 10 2-1/2
Add to BOM ◆ 1224CSTAT-WSC36 1/2" 24" II Copper 1-1/2 10 15
Add to BOM ◆ 1224ASTAT-WSC36 1/2" 24" I Aluminum 1/2 10 5
Add to BOM ◆ 3824CSTAT-WSC36 3/8" 24" I Copper 1-1/4 10 12-1/2
◆ BOM = Bill of Materials

• Copper air terminals available in electroplated tin (add suffix T to part number) or nickel
plating (add suffix N to part number).
• Comes with attached 36" safety cable.
• Cable prevents air terminal from falling off structure if air terminal detaches from base.
• Longer lengths available. Please contact factory for more information.
• Adapters sold separately. (Please see Related Products)

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminals with Safety Cable and Safety Tip
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030