Bill of Materials View BOM
Air Terminals with Safety Cable
UL Logo Listed 96
Air Terminals with Safety Cable

Part No. Diameter Length Class Copper/ Aluminum Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 1212CUAT-WSC36 1/2" 12" II Copper 3/4 10 7-1/2
Add to BOM ◆ 1212ALAT-WSC36 1/2" 12" I Aluminum 1/4 10 2-1/2
Add to BOM ◆ 1224CUAT-WSC36 1/2" 24" II Copper 1-1/2 10 15
Add to BOM ◆ 5812ALAT-WSC36 5/8" 12" II Aluminum 1/2 10 5
◆ BOM = Bill of Materials

• Copper air terminals available in electroplated tin (add suffix T to part number) or nickel
plating (add suffix N to part number).
• Comes with attached 36" safety cable.
• Cable prevents air terminal from falling off structure if air terminal detaches from base.
• Longer lengths available. Please contact factory for more information.
• Adapters sold separately. (Please see Related Products)




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminals with Safety Cable
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700