Bill of Materials View BOM
Class I Copper Air Terminals - 3/8" Diameter - Tin Plated
UL Logo Listed 96
Class I  Copper Air Terminals - 3/8

Part No.
Length
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
3810CUATT
10"
10
5-1/2
Add to BOM ◆
3812CUATT
12"
10
6-1/4
Add to BOM ◆
3816CUATT
16"
10
7-3/4
Add to BOM ◆
3818CUATT
18"
10
9
Add to BOM ◆
3824CUATT
24"
10
10-1/2
Add to BOM ◆
3836CUATT
36"
10
18-3/4
Add to BOM ◆
3848CUATT
48"
10
21
◆ BOM = Bill of Materials

• Class I air terminals are used on structures up to and including 75' tall.
• For longer air terminals, select an air terminal and combine with extension rods and couplers. (Please see Related Products)
• Class I Minimum Requirements:
- Minimum diameter is 3/8" solid.
- The tip of an air terminal shall be not less than 254 mm (10 in.) above the object or area it is to protect.*
*NFPA 780 Air Terminal Height Section 4.6.2.1
• Air terminals shall be secured against overturning or displacement by one of the following
methods: (1) Attachment to the object to be protected, (2) Braces that are permanently and
rigidly attached to the structure. Air terminals exceeding 600 mm (24 in.) in height shall be supported at a point not less than one-half their height.*
*NFPA 780 Air Terminal Support Sections 4.6.2.2.1 & 4.6.2.2.2






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Class I Copper Air Terminals - 3/8" Diameter - Tin Plated
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700