Skip to Main Content

Call Us: 800-842-7437

Product Image

Gently Tapered

Our standard air terminal design features a gently tapered tip with a rounded point. The rounded point offers better performance over a sharp point while offering additional measures of safety for personnel.

Product Information

Product Variations

Product No. Diameter Length Box Qty. Approx. Box Wt. (lbs.) Documents
3810CUAT 3/8" 10" 10 5.5
Technical Data Sheet
3812CUAT 3/8" 12" 10 6.25
Customer Drawing
Technical Data Sheet
3816CUAT 3/8" 16" 10 7.75
Technical Data Sheet
3818CUAT 3/8" 18" 10 9
Customer Drawing
Technical Data Sheet
3824CUAT 3/8" 24" 10 10.5
Customer Drawing
Technical Data Sheet
3836CUAT 3/8" 36" 10 18.75
Technical Data Sheet
3848CUAT 3/8" 48" 10 21
Customer Drawing
Technical Data Sheet
1210CUAT 1/2" 10" 10 6.5
Technical Data Sheet
1212CUAT 1/2" 12" 10 7.75
Customer Drawing
Technical Data Sheet
1216CUAT 1/2" 16" 10 10.5
Technical Data Sheet
1218CUAT 1/2" 18" 10 11.75
Customer Drawing
Technical Data Sheet
1224CUAT 1/2" 24" 10 15.5
Customer Drawing
Technical Data Sheet
1236CUAT 1/2" 36" 10 23.25
Technical Data Sheet
1248CUAT 1/2" 48" 10 31
Customer Drawing
Technical Data Sheet
5810CUAT 5/8" 10" 10 9.75
Customer Drawing
Technical Data Sheet
5812CUAT 5/8" 12" 10 11.75
Customer Drawing
Technical Data Sheet
5816CUAT 5/8" 16" 10 15.75
Customer Drawing
Technical Data Sheet
5818CUAT 5/8" 18" 10 17.75
Customer Drawing
Technical Data Sheet
5824CUAT 5/8" 24" 10 23.5
Customer Drawing
Technical Data Sheet
5836CUAT 5/8" 36" 10 35.25
Customer Drawing
Technical Data Sheet
5848CUAT 5/8" 48" 10 47
Customer Drawing
Technical Data Sheet
1212CUATTEST2 1/4" 18" 15 15.75
Customer Drawing
Technical Data Sheet

Class I copper air terminals have a diameter of 3/8"
Class II copper air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.

Technical Notes

Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96