Bill of Materials View BOM
Cable Guards - Plastic
Cable Guards - Plastic

Part No. Color Approx. Each Wt. (lbs.) Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 321B Black 1 5 5-1/2
Add to BOM ◆ 321G Gray 1 5 5-1/2
◆ BOM = Bill of Materials
• 1/2" x 8' extruded thermo plastic cable guard with flanges provides
concealment and protection for cables and down conductors.

• Down conductors located in runways, driveways, school playgrounds, cattle yards, public walks, or
other locations subject to physical damage or displacement shall be guarded. Metallic guards shall be
bonded at each end. The down conductor shall be protected for a minimum distance of 1.8 m (6 ft.)
above grade level.*
*NFPA 780 Protecting Down Conductors Sections 4.9.11, &

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Cable Guards - Plastic
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030