Bill of Materials View BOM
Cable Guards - PVC
Cable Guards - PVC

Part No.
Approx. Each Wt. (lbs.)
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
320
1-1/2
3
5
◆ BOM = Bill of Materials
• 3/4" O.D. x 8' long PVC pipe cable guard for protecting all cables thru 4/0.
• Three galvanized fastening clips furnished for mounting with nails or screws.

• Down conductors located in runways, driveways, school playgrounds, cattle yards, public walks, or
other locations subject to physical damage or displacement shall be guarded. Metallic guards shall be
bonded at each end. The down conductor shall be protected for a minimum distance of 1.8 m (6 ft.)
above grade level.*
*NFPA 780 Protecting Down Conductors Sections 4.9.11, 4.9.11.1 & 4.9.11.2




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Cable Guards - PVC
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700