Bill of Materials View BOM
Adhesive Cable Holders - 262 Series
UL Logo Listed 96
Adhesive Cable Holders - 262 Series

Part No.
Material
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
262
Stamped Copper
500
45
Add to BOM ◆
A262
Aluminum
500
22
Add to BOM ◆
262T
ETP*
500
45
◆ BOM = Bill of Materials
• Stamped copper cable holder secured by a surface compatible adhesive.
• Designed for use with all cables thru 4/0 or up to 9/16" diameter.
*ETPC - Electro Tin Plated Copper

• Conductors shall be fastened to the structure upon which they are placed at intervals not exceeding
0.9 m (3 ft).*
• Clips for securing copper conductors shall be cast or made from sheet copper with a minimum
thickness of 0.032 inch (0.81 mm) and a minimum width of 3/8 inch (9.5 mm).**
• Aluminum clips for securing aluminum conductors shall be of cast aluminum or made from sheet
aluminum with a minimum thickness of 0.051 inch (1.3 mm) thick and a minimum thickness of 1/2
inch (12.7 mm) wide.**
*Per NFPA 780 Conductor Fasteners Section 4.10
**UL96 Standard for Lightning Protection Components Sections 15.1 & 15.2



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Adhesive Cable Holders - 262 Series
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700