Bill of Materials View BOM
Standing Seam Clamps - Stainless Steel
Standing Seam Clamps - Stainless Steel

Part No.
Description
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
SSSC1
Stainless Steel - 1 Bolt
10
2
Add to BOM ◆
SSSC2
Stainless Steel - 2 Bolt
10
2
◆ BOM = Bill of Materials
• Designed for use on standing seam roof applications.
• Can be used on seams that have widths of 1" or less
• Maximum clamp depth is 5/8".
• Cable clips not included. (Please see Related Products)

• Clamps can be used in conjunction with a #CCC/#ACC cable clip for cable
fastening applications or use two clamps to secure either a #15112I or #15138I base to the seam.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Standing Seam Clamps - Stainless Steel
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700