Bill of Materials View BOM
Pre-formed Cable Clips
UL Logo Listed 96
Pre-formed Cable Clips

Part No. Material Fits Lightning
Conductors
Fits Grounding
Conductors
Box
Qty
Approx. Box
Wt. (lbs.)
Add to BOM ◆ ACC1 Aluminum A10 N/A 100 1/2
Add to BOM ◆ ACC2 Aluminum A28 & A24 N/A 100 1/2
Add to BOM ◆ ACC3 Aluminum A37 N/A 100 1/2
Add to BOM ◆ ACC4 Aluminum A37R N/A 100 1/2
Add to BOM ◆ CCC1 Copper #14 2 Str., 4 Str., 2 Sol. 100 2
Add to BOM ◆ CCC1T ETPC* #14 2 Str., 4 Str., 2 Sol. 100 2
Add to BOM ◆ CCC2 Copper 29 & 32 1/0 Str. & 2/0 Str. 100 2-1/4
Add to BOM ◆ CCC2T ETPC* 29 & 32 1/0 Str. & 2/0 Str. 100 2-1/4
Add to BOM ◆ CCC3 Copper 28 & 24 4/0 100 2-1/2
Add to BOM ◆ CCC3T ETPC* 28 & 24 4/0 100 2-1/2
Add to BOM ◆ CCC4 Copper 40-28 250 MCM 100 2-3/4
Add to BOM ◆ CCC4T ETPC* 40-28 250 MCM 100 2-3/4
◆ BOM = Bill of Materials
• Copper cable loop fasteners manufactured from .045" x 5/8" #110 soft drawn
electrolytic tough pitch copper coil.
• Aluminum cable fasteners manufactured from .051" x 5/8" 3003-0 aluminum.
• 9/32" (.280 in.) hole to accept 1/4" hardware.
* ETPC - Electro Tin Plated Copper

• Conductors shall be fastened to the structure upon which they are placed at intervals not exceeding
0.9 m (3 ft).*
• Clips for securing copper conductors shall be cast or made from sheet copper with a minimum
thickness of 0.032 inch (0.81 mm) and a minimum width of 3/8 inch (9.5 mm).**
• Aluminum clips for securing aluminum conductors shall be of cast aluminum or made from sheet
aluminum with a minimum thickness of 0.051 inch (1.3 mm) thick and a minimum thickness of 1/2
inch (12.7 mm) wide.**
*Per NFPA 780 Conductor Fasteners Section 4.10
**UL96 Standard for Lightning Protection Components Sections 15.1 & 15.2








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pre-formed Cable Clips
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700