Bill of Materials View BOM
Copper Antioxidant Paste
Copper Antioxidant Paste

Part No.
Size
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
HCAJC1/2
1/2 oz.
12
1/2
Add to BOM ◆
HCAJC8
8 oz.
12
6
◆ BOM = Bill of Materials
• Oxide inhibiting joint compound used to improve
electrical conductivity and enhance the integrity of the
connection.
• Synthetic base with suspended copper particles.
• Material is copper in color.
• Recommended for copper to copper connections,
copper threads and all grounding applications.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Antioxidant Paste
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700