Product Image Surface Preparation Surfaces must be cleaned to bright metal prior to making a connection Product Information Product Variations Product No. Size Documents 3MABPAD 6" x 9" HAAJC1/2 .5 oz. HAAJC8 8 oz. HCAJC1/2 .5 oz. HCAJC8 8 oz. NOOXCLR 8 oz. Related Products Stranded Concentric lay soft- drawn bare copper conductors 2 Hole Long Barrel Two-hole long barrel compression lugs Stainless Steel Stainless Steel Bonding Lug Washers