Bill of Materials View BOM
Teks / 3
Teks / 3

Part No.
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
295-25
25
1/4
Add to BOM ◆
295-100
100
3/4
◆ BOM = Bill of Materials
• No. 12-14 x 3/4" long stainless steel TEKS/3 self drilling and threading screw.
• General purpose screw for use with 12 through 26 gauge steel.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Teks / 3
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700