Bill of Materials View BOM
Hex Head Cap Screws
Hex Head Cap Screws

Part No. Thread Size Length Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ CS46B-100 1/4-20 3/4" 100 1-1/2
Add to BOM ◆ CS58B-100 5/16-18 1" 100 3
Add to BOM ◆ CS68B-100 3/8-16 1" 100 4-1/2
◆ BOM = Bill of Materials

• Sold in 100 piece packages.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Hex Head Cap Screws
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700