Bill of Materials View BOM
Tamper Resistant Nut
Tamper Resistant Nut

Part No.
Thread Size
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
N518SBON-10
5/16-18
10
1/3
◆ BOM = Bill of Materials

• Manufactured from 18-8 stainless steel.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tamper Resistant Nut
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700