Bill of Materials View BOM
Nuts
Nuts

Part No.
Thread Size
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
N420S-100
1/4"-20
100
1
Add to BOM ◆
N518S-100
5/16"-18
100
1-1/2
Add to BOM ◆
N616S-100
3/8"-16
100
1-1/2
Add to BOM ◆
N813S-50
1/2"-13
50
2
◆ BOM = Bill of Materials

• Manufactured from 18-8 stainless steel.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Nuts
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700