Product Image
Stainless Steel
Stainless Steel Belleville Washers
Product Information
Product Variations
Product No. | Bolt Hole Size | Max O.D. | Min. I.D. | Thickness | Overall Height | Load To Flat (lbs.) | Box Qty | Approx. Box Wt. (lbs.) | |
---|---|---|---|---|---|---|---|---|---|
BW4S-100 | 1/4" | 0.500" | 0.225" | 0.038" | 0.047" | 376 | 100 | 0.5 | |
BW6S-100 | 3/8" | 0.750" | 0.380" | 0.040" | 0.059" | 392 | 100 | 0.5 | |
BW8S-100 | 9/16" | 1.125" | 0.567" | 0.038" | 0.073" | 268 | 100 | 1 |