Bill of Materials View BOM
Flat Washers
Flat Washers

Part No. Inside Diameter Outside Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ W4S-100 1/4" 5/8" 100 1/2
Add to BOM ◆ W5S-100 5/16" 3/4" 100 1/2
Add to BOM ◆ W6S-100 3/8" 1" 100 1
Add to BOM ◆ W8S-100 1/2" 1-1/4" 100 2
◆ BOM = Bill of Materials

• Sold in 100 piece packages.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Flat Washers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700