Bill of Materials View BOM
Solid Single Soft-Drawn Bare Copper
Solid Single Soft-Drawn Bare Copper

Part No. Electro
Tin Plated
Size
(AWG)
Diameter CM Area Approx. Wt.
lbs./M ft.
Add to BOM ◆ 10 No 10 0.101 10,380 31-1/2
Add to BOM ◆ 10T Yes 10 0.101 10,380 31-1/2
Add to BOM ◆ 8 No 8 0.128 16,510 50
Add to BOM ◆ 8T Yes 8 0.128 16,510 50
Add to BOM ◆ 6 No 6 0.162 26,240 80
Add to BOM ◆ 6T Yes 6 0.162 26,240 80
Add to BOM ◆ 4 No 4 0.204 41,470 126
Add to BOM ◆ 4T Yes 4 0.204 41,470 126
Add to BOM ◆ 2 No 2 0.257 66,360 201
Add to BOM ◆ 2T Yes 2 0.257 66,360 201
◆ BOM = Bill of Materials
• 2T can be ordered as stock items #2T-250 (250' standard reel) and #2T-500 (500' standard reel).

• Other sizes are available. Please contact factory for special requests.
• Solid soft-drawn conductors shall meet the requirements of ASTM B-8(7 Strand) + B787(19 Strand)



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Solid Single Soft-Drawn Bare Copper
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700