Bill of Materials View BOM
Tamper Resistant Bolts
Tamper Resistant Bolts

Part No. Thread Size Length Torque
Rating
(in./lb.)
Box
Qty.
Add to BOM ◆ RHBOB45S-10 1/4-20 5/8" 96 10
Add to BOM ◆ RHBOB64S-10 3/8-16 1/2" 240 10
Add to BOM ◆ RHBOB65S-10 3/8-16 5/8" 240 10
Add to BOM ◆ RHBOB68S-10 3/8-16 1" 240 10
◆ BOM = Bill of Materials
• 301 Stainless Steel

• Manufactured from 18-8 stainless steel.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tamper Resistant Bolts
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700