Bill of Materials View BOM
Slotted Round Head Machine Screws
Slotted Round Head Machine Screws

Part No. Thread Size Length Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ MS103S-100 10-24 3/8" 100 1/2
Add to BOM ◆ MS106S-100 10-24 3/4" 100 1/2
Add to BOM ◆ MS108S-100 10-24 1" 100 1/2
Add to BOM ◆ MS44S-100 1/4-20 1/2" 100 1
Add to BOM ◆ MS46S-100 1/4-20 3/4" 100 1-1/4
Add to BOM ◆ MS48S-100 1/4-20 1" 100 1-1/2
Add to BOM ◆ MS412S-100 1/4-20 1-1/2" 100 2-1/4
◆ BOM = Bill of Materials

• Manufactured from 18-8 stainless steel.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Slotted Round Head Machine Screws
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700