Bill of Materials View BOM
Hex Head Cap Screws
Hex Head Cap Screws

Part No. Thread Size Length Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ CS44S-100 1/4-20 1/2" 100 1-1/4
Add to BOM ◆ CS46S-100 1/4-20 3/4" 100 1-1/2
Add to BOM ◆ CS48S-100 1/4-20 1" 100 2
Add to BOM ◆ CS54S-100 5/16-18 1/2" 100 2
Add to BOM ◆ CS57S-100 5/16-18 7/8" 100 3
Add to BOM ◆ CS58S-100 5/16-18 1" 100 3
Add to BOM ◆ CS510S-100 5/16-18 1-1/4" 100 4
Add to BOM ◆ CS64S-100 3/8-16 1/2" 100 3
Add to BOM ◆ CS66S-100 3/8-16 3/4" 100 4
Add to BOM ◆ CS68S-100 3/8-16 1" 100 5
Add to BOM ◆ CS610S-100 3/8-16 1-1/4" 100 5
Add to BOM ◆ CS612S-100 3/8-16 1-1/2" 100 6
Add to BOM ◆ CS616S-100 3/8-16 2" 100 6
Add to BOM ◆ CS88S-100 1/2-13 1" 100 9
Add to BOM ◆ CS108S-100 5/8-11 1" 100 15-1/2
◆ BOM = Bill of Materials

• Manufactured from 18-8 stainless steel.
• Other sizes available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Hex Head Cap Screws
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700