Bill of Materials View BOM
Fence Gate Assemblies (Compression Lugs)
Fence Gate Assemblies (Compression Lugs)

Part No. Nominal Gate Post
Size Range
Nominal Fence Post
Size Range
Jumper Size (AWG) Jumper Length Approx. Each
Wt. (lbs.)
Add to BOM ◆ FGA1.5/2-2.5/32WC24 1.5" - 2" 2.5" - 3" #2 24" 2-1/2
Add to BOM ◆ FGA1.5/2-3.5/42WC24 1.5" - 2" 3.5" - 4" #2 24" 3
Add to BOM ◆ FGA1.5/2-5/62WC24 1.5" - 2" 5" - 6" #2 24" 3-1/2
◆ BOM = Bill of Materials
• Integral component of a fence grounding system.
• Helps eliminate dangerous touch potential.
• Used when it is not feasible to exothermically bond to fence/gate posts.
• Flex jumper assemblies use #2 AWG Welding Cable.
• Shipped unassembled.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Fence Gate Assemblies (Compression Lugs)
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700