Bill of Materials View BOM
Fence Gate Assemblies (Exothermically Welded)
Fence Gate Assemblies (Exothermically Welded)

Part No. Product Description
Add to BOM ◆ FGAUCBL4/0WC2425CM48 3" Fence Post 1.5" Gate Post Fence Post is on the Left 4/0 Jumper x 2' long 250 MCM Ground Conductor x 4' long
Add to BOM ◆ FGAUDBR2WC18 4" Fence Post 1.5" Gate Post Fence Post is on the Right #2 AWG Jumper x 1-1/2' long No Ground Conductor
◆ BOM = Bill of Materials







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Fence Gate Assemblies (Exothermically Welded)
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700