Bill of Materials View BOM
2 Bolt Parallel Connectors
UL Logo Listed 96UL Logo Listed 467
2 Bolt Parallel Connectors

Part No. Material Conductor
Range (AWG)
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ 204 Copper #6 - 250 MCM 117 10 4-1/2
Add to BOM ◆ 204T ETPB* #6 - 250 MCM 117 10 4-1/2
◆ BOM = Bill of Materials
• Approximately 2" x 1-3/4" two piece connector used for splicing cables and rods.
• 5/16" x 1-7/8" stainless steel carriage bolts, flat washers and nuts included.
• Manufactured from high conductivity copper alloy.
• Recommended installation tool - 1/2" deep socket wrench, end wrench or nut driver.
• Suitable for direct burial in earth & concrete.
*ETPB - Electro Tin Plated Bronze.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
2 Bolt Parallel Connectors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700