Bill of Materials View BOM
Concentric Lay Soft-Drawn Bare Copper
Concentric Lay Soft-Drawn Bare Copper

Part No. Electro
Tin Plated
Size
(AWG)
No. of
Strands
CM Area Approx. Wt.
lbs./M ft.
Add to BOM ◆ 8-7 No 8 7 16,510 51
Add to BOM ◆ 87T Yes 8 7 16,510 51
Add to BOM ◆ 6-7 No 6 7 26,240 81
Add to BOM ◆ 67T Yes 6 7 26,240 81
Add to BOM ◆ 4-7 No 4 7 41,740 127
Add to BOM ◆ 47T Yes 4 7 41,740 127
Add to BOM ◆ 2-7 No 2 7 66,360 204
Add to BOM ◆ 27T Yes 2 7 66,360 204
Add to BOM ◆ 1/0-19 No 1/0 19 105,600 325
Add to BOM ◆ 1/019T Yes 1/0 19 105,600 325
Add to BOM ◆ 2/0-7 No 2/0 7 133,100 410
Add to BOM ◆ 2/07T Yes 2/0 7 133,100 410
Add to BOM ◆ 2/0-19 No 2/0 19 133,100 410
Add to BOM ◆ 2/019T Yes 2/0 19 133,100 410
Add to BOM ◆ 3/0-19 No 3/0 19 167,800 518
Add to BOM ◆ 3/019T Yes 3/0 19 167,800 518
Add to BOM ◆ 4/0-7 No 4/0 7 211,600 653
Add to BOM ◆ 4/07T Yes 4/0 7 211,600 653
Add to BOM ◆ 4/0-19 No 4/0 19 211,600 653
Add to BOM ◆ 4/019T Yes 4/0 19 211,600 653
Add to BOM ◆ 250MCM-19 No 250 19 250,000 772
Add to BOM ◆ 250MCMT Yes 250 19 250,000 772
◆ BOM = Bill of Materials
• Contact factory for reel sizes/put ups.

• Green Insulated conductor carries a THW or THHN rating. Other colors available upon request.
• Sizes up to 1000 MCM are available. Please contact the factory for special requests.
• Harger offers standard reel sizes, however we will cut to specified lengths.
• Bare Stranded conductor shall meet the requirements of ASTM B-8(7 Strand) + B787(19 Strand)
• Stranded copper conductors available tinned. Please add suffix T to part number.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Concentric Lay Soft-Drawn Bare Copper
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700